Catalog navigation
Селекция на CAD модел
Налични продукти: 396
HELP_VARIABLE
Company
LOGSTOR
Description
Twin Tee Straight
Bill of material
T-fitt 01 011114 026x026x026/125 1,1x0,7
Area of Application
District heating
Product Group
Fittings
Insulation type
PUR/CP
Insulation series
DN size
DN size
Detection System
Length
mm
Material Number
Level of Detail
Media Pipe Diameter
26 mm
Media Pipe Wall Thickness
2.60 mm
Casing Pipe Diameter
125 mm
Media Pipe Material
P235GH EN10217 welded
Casing pipe material
PEHD black
Product Name
T-fitt 01 011114 026x026x026/125 1,1x0,7 mm
Weight
7.943 Kg
Max Operating Temperature
120 °C
Max Operating Pressure
PN25
Norm Standard
EN 15698-2
Max Peak Temperature
140 °C
Free Ends
220 mm
Material Description
26-26/125x26-26/125x26-26/125mm
Fire Protection Class
NT fire 036
Roughness Coefficient
0.1
Manufacturer
LOGSTOR International
Lambda Value of PUR
0.027 W/mk
Website
www.logstor.com
Preview - Generation
Преглед
Quotation
3D
2D

Catalog Info
Local offices of LOGSTOR
Класификация
CNS
Geometrical Properties:
LOG: High
Object Properties:
Order Number: 34900026006641
Physical Properties:
Mass: 7.943 Kg
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Fittings
Family work plane based: 0
Family always vertical: 0
Family allow cut with voids: 0
Family mechanical part type: Valve breaks into part type (Pipe Accessory)