Catalog navigation
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
LOGSTOR
Description
Anchor Point
Bill of material
40000026002641
Area of Application
District heating
Product Group
Fittings
Insulation type
PUR/CP
Insulation series
DN size
Detection System
Nordic
Material number
Level of Detail
Media Pipe Diameter
26 mm
Media Pipe Wall Thickness
2.60 mm
Casing Pipe Diameter
90 mm
Media Pipe Material
P235GH EN10217 welded
Casing Pipe Material
PEHD black
Length
2000 mm
Weight
5.16 Kg
Product Name
Anchor 01 011114 026/090 2000
Max Operating Temperature
120 °C
Max Operating Pressure
25 bar
Norm Standard
EN 448
Lambda Value of PUR
0.027 W/mk
Max Peak Temperature
140 °C
Free Ends
220 mm
Material Description
26 / 90 mm 2.000 mm
Fire Protection Class
NT fire 036
Roughness Coefficient
0.1
Manufacturer
LOGSTOR International
Website
www.logstor.com
Description
Anchor Point
Production Method
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of LOGSTOR
Classification
CNS
Object Properties:
Order Number: 40000026002641
Physical Properties:
Mass: 5.16 Kg
Round Pipe Connector:
3D Filename: component_no4000_anchor_point.3db
3D Identifikation: PNT,cp_Ausgang
Pipe Connector Discipline: Piping
Pipe Connector Function: A = outlet of a medium
Pipe Connector Designation: Global
Pipe Connector VDI Form Code: GLAT = flat face (pipe)
Pipe Connector VDI Method: DIN EN 12627 weld ending (steel)
Pipe Connector Nominal Diameter: 20
Description: Ausgang
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: component_no4000_anchor_point.3db
3D Identifikation: PNT,cp_Eingang
Pipe Connector Discipline: Piping
Pipe Connector Function: E = Inlet of a medium
Pipe Connector Designation: Global
Pipe Connector VDI Form Code: GLAT = flat face (pipe)
Pipe Connector VDI Method: DIN EN 12627 weld ending (steel)
Description: Eingang
Pipe Connector Nominal Diameter: 20
Pipe Connector Insertion Depth: 0 mm
Piping enhanced: