Catalog navigation
CAD model selection
Selectable products: 388
HELP_VARIABLE
Company
LOGSTOR
Description
Pipe Straight
Bill of material
Pipe DN20 Series 1 L=6000 Nordic Traditional LOGSTOR
Area of Application
District heating
Product Group
Pipes
Insulation type
PUR-CP
Insulation series
Media pipe DN size
Detection System
Length
mm
Production Method
Material number
Level of detail
Media pipe diameter
26 mm
Media pipe wall thickness
2.60 mm
Casing pipe diameter
90 mm
Media pipe material
P235GH EN10217 welded
Casing pipe material
PEHD black
Product name
Pipe 01 011114 026/090 6
Weight
16.367 kg
Max operating temperature
120 °C
Max operating pressure
PN25
Norm Standard
EN 253
Lambda value of PUR
0.027 W/mK
Max peak temperature
140 °C
Free ends
220 mm
Material Description
26 / 90 mm 6 m
Roughness Coefficient
0.10
Manufacturer
LOGSTOR International
Website
www.logstor.com
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of LOGSTOR
Classification
CNS
Geometrical Properties:
LOG: High
Object Properties:
Order Number: 20000026106641
Physical Properties:
Mass: 16.367 kg
BIM enhanced:
Piping enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Fittings
Family mechanical part type: Valve breaks into part type (Pipe Accessory)
Revit family template mapping:
3D Filename: component_no2000_pipe_series_1_2_3.3db
3D Identifikation: PNT,RVT_CP001