Catalog navigation
CAD model selection
Selectable products: 348
HELP_VARIABLE
Company
LOGSTOR
Description
Reduction
Bill of material
49010033002641
Area of Application
District heating
Product Group
Fittings
Insulation type
PUR/CP
Insulation series
DN size
DN size
Detection System
Material Number
Level of Detail
Media Pipe Diameter
33 mm
Media Pipe Wall Thickness
2.60 mm
Branch Pipe Dim
26 mm
Branch Pipe Wall Thickness
2.6 mm
Media Pipe Material
P235GH EN10217 welded
Casing Pipe Diameter
90 mm
Casing Pipe Branch Dim
90
Casing Pipe Material
PEHD black
Length
900 mm
Weight
2.465 Kg
Product Name
Reduction 01 011114 033x026/090x090 900
Max Operating Temperature
120 °C
Max Operating Pressure
25 bar
Norm Standard
EN 448
Lambda Value of PUR
0.027 W/mk
Max Peak Temperature
140 °C
Free Ends
220 mm
Material Description
33 / 90 x 26 / 90 mm 900 mm
Fire Protection Class
NT fire 036
Roughness Coefficient
0.1
Manufacturer
LOGSTOR International
Website
www.logstor.com
Production Method
Cover type
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 49010033002641
Physical Properties:
Mass: 2.465 Kg
Round Pipe Connector:
3D Filename: component_no.4900_reduction.3db
3D Identifikation: PNT,cp_Ausgang
Pipe Connector Discipline: Piping
Pipe Connector Function: A = outlet of a medium
Pipe Connector Designation: Global
Pipe Connector VDI Form Code: GLAT = flat face (pipe)
Pipe Connector VDI Method: DIN EN 12627 weld ending (steel)
Pipe Connector Nominal Diameter: 20
Description: Ausgang
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: component_no.4900_reduction.3db
3D Identifikation: PNT,cp_Eingang
Pipe Connector Discipline: Piping
Pipe Connector Function: E = Inlet of a medium
Pipe Connector Designation: Global
Pipe Connector VDI Form Code: GLAT = flat face (pipe)
Pipe Connector VDI Method: DIN EN 12627 weld ending (steel)
Description: Eingang
Pipe Connector Nominal Diameter: 25
Pipe Connector Insertion Depth: 0 mm
Piping enhanced: