Catalog navigation
CAD model selection
Selectable products: 738
HELP_VARIABLE
Company
LOGSTOR
Description
Straight Tee
Bill of material
34060026003641
Area of Application
District heating
Product Group
Fittings
Insulation type
PUR/CP
Insulation series
DN size
DN size
Detection System
Material Number
Level of Detail
Media Pipe Diameter
26 mm
Media Pipe Wall Thickness
2.6 mm
Branch Pipe Dim
26 mm
Branch Pipe Wall Thickness
2.6 mm
Media Pipe Material
P235GH EN10217 welded
Casing Pipe Diameter
90 mm
Casing Pipe Branch Dim
90 mm
Casing Pipe Material
PEHD black
Length
1000 X 500 mm
Height
500 mm
Product Name
T-straight 01 011114 026x026x026/090
Weight
3.471 Kg
Max Operating Temperature
120 °C
Max Operating Pressure
PN25 bar
Norm Standard
EN 448
Lambda Value of PUR
0.027 W/mk
Max Peak Temperature
140 °C
Free Ends
220 mm
Material Description
26/90x26/90x26/90mm 1.000x500mm
Roughness Coefficient
0.1
Manufacturer
LOGSTOR International
Website
www.logstor.com
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of LOGSTOR
Classification
CNS
Object Properties:
Order Number: 34060026003641
Physical Properties:
Mass: 3.471 Kg
Round Pipe Connector:
3D Filename: component_no3400_a019_straight_tee.3db
3D Identifikation: PNT,cp_Ausgang_2
Pipe Connector Discipline: Piping
Pipe Connector Function: A = outlet of a medium
Pipe Connector Designation: Global
Pipe Connector VDI Form Code: GLAT = flat face (pipe)
Pipe Connector VDI Method: DIN EN 12627 weld ending (steel)
Pipe Connector Nominal Diameter: 20
Description: Ausgang_2
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: component_no3400_a019_straight_tee.3db
3D Identifikation: PNT,cp_Eingang
Pipe Connector Discipline: Piping
Pipe Connector Function: E = Inlet of a medium
Pipe Connector Designation: Global
Pipe Connector VDI Form Code: GLAT = flat face (pipe)
Pipe Connector VDI Method: DIN EN 12627 weld ending (steel)
Description: Eingang
Pipe Connector Nominal Diameter: 20
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: component_no3400_a019_straight_tee.3db
3D Identifikation: PNT,cp_Ausgang_1
Pipe Connector Discipline: Piping
Pipe Connector Function: A = outlet of a medium
Pipe Connector Designation: Global
Pipe Connector VDI Form Code: GLAT = flat face (pipe)
Pipe Connector VDI Method: DIN EN 12627 weld ending (steel)
Pipe Connector Nominal Diameter: 20
Description: Ausgang_1
Pipe Connector Insertion Depth: 0 mm
Piping enhanced: