Catalog navigation
CAD model selection
Selectable products: 172
HELP_VARIABLE
Company
LOGSTOR
Description
Twin Pipe Straight
Bill of material
Twin pipe 01 011114 026x026/125 6
Area of Application
District heating
Product Group
Pipes
Insulation type
PUR/CP
Insulation series
Media Pipe DN size
Detection System
Length
mm
Production Method
SAP Material Number
Level of Detail
Media Pipe Diameter
26 mm
Media Pipe Wall Thickness
2.60 mm
Casing Pipe Diameter
125 mm
Media Pipe Material
P235GH EN10217 welded
Casing Pipe Material
PEHD black
Product Name
Twin pipe 01 011114 026x026/125 6
Weight
29.826 kg
Max Operating Temperature
120 °C
Max Operating Pressure
PN25
Norm Standard
EN 15698-1
Lambda Value of PUR
0.027 W/mK
Max Peak Temperature
140 °C
Free Ends
220 mm
Material Description
26 - 26 / 125 mm 6 m
Fire Protection Class
NT fire 036
Roughness Coefficient
0.10
Manufacturer
LOGSTOR International
Website
www.logstor.com
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of LOGSTOR
Classification
CNS
Geometrical Properties:
LOG: High
Object Properties:
Order Number: 20900026006641
Physical Properties:
Mass: 29.826 kg
BIM enhanced:
Piping enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Fittings
Family mechanical part type: Valve breaks into part type (Pipe Accessory)