Catalog navigation
CAD model selection
Selectable products: 102
HELP_VARIABLE
Company
LOGSTOR
Description
Tee with Service Valve
Bill of material
T-straight SV 01 011114 026x026x026/090
Area of Application
District heating
Product Group
Fittings
Insulation type
PUR/CP
Insulation series
DN size
Detection System
Length
mm
Material Number
Level of Detail
Media Pipe Diameter
26 mm
Media Pipe Wall Thickness
2.60 mm
Casing Pipe Diameter
90 mm
Media Pipe Material
P235GH EN10217 welded
Casing Pipe Material
PEHD black
Product Name
T-straight SV 01 011114 026x026x026/090
Weight
1.5 Kg
Max Operating Temperature
120 °C
Max Operating Pressure
25 bar
Norm Standard
EN 448
Lambda Value of PUR
0.027 W/mK
Max Peak Temperature
140 °C
Free Ends
220 mm
Material Description
26/90x26/110x26/90mm 1.000x529mm
Roughness Coefficient
0.1
Manufacturer
LOGSTOR International
Website
www.logstor.com
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of LOGSTOR
Classification
CNS
Geometrical Properties:
LOG Destination:
LOG:
Object Properties:
Order Number: 34060026005641
Physical Properties:
Mass: 1.5 Kg
Round Pipe Connector:
3D Filename: component_no3400_a020_tee_with_service_valve.3db
3D Identifikation: PNT,cp_Ausgang
Pipe Connector Discipline: Piping
Pipe Connector Function: A = outlet of a medium
Pipe Connector Designation: Global
Pipe Connector VDI Form Code: GLAT = flat face (pipe)
Pipe Connector VDI Method: DIN EN 12627 weld ending (steel)
Pipe Connector Nominal Diameter: 20
Description: Ausgang
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: component_no3400_a020_tee_with_service_valve.3db
3D Identifikation: PNT,cp_Eingang
Pipe Connector Discipline: Piping
Pipe Connector Function: E = Inlet of a medium
Pipe Connector Designation: Global
Pipe Connector VDI Form Code: GLAT = flat face (pipe)
Pipe Connector VDI Method: DIN EN 12627 weld ending
Pipe Connector Nominal Diameter: 20
Description: Eingang
Pipe Connector Insertion Depth: 0 mm
BIM enhanced:
Piping enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Fittings
Family work plane based: 0
Family always vertical: 0
Family allow cut with voids: 0
Family mechanical part type: Valve breaks into part type (Pipe Accessory)