Catalog navigation
CAD model selection
Selectable products: 90
HELP_VARIABLE
Company
LOGSTOR
Description
Valve with 2 Service valves
Bill of material
Valve 2SV Out-let 01 011194 042/110 1500
Area of Application
District heating
Product Group
Fittings
Insulation type
PUR/CP
Insulation series
Nominal Diameter
Detection System
Length
1500 X 485 mm
Material Number
Level of detail
Media Pipe Diameter
42 mm
Media Pipe Wall Thickness
2.60 mm
Casing Pipe Diameter
110 mm
Media Pipe Material
P235GH EN10217 welded
Casing Pipe Material
PEHD black
Product Name
Valve 2SV Out-let 01 011194 042/110 1500
Weight
13.878 Kg
Max Operating Temperature
120 °C
Max Operating Pressure
25 bar
Norm Standard
EN448
Lambda Value of PUR
0.027 W/mK
Max Peak Temperature
140 °C
Free Ends
220 mm
Material Description
42 / 110 mm 25 bar 485 mm 1.500 mm
Roughness Coefficient
0.1
Manufacturer
Logstor International
Website
www.logstor.com
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of LOGSTOR
Classification
CNS
Object Properties:
Order Number: 42400042001649
Physical Properties:
Mass: 13.878 Kg
Round Pipe Connector:
3D Filename: component_no_4240_valve_with_2_service_valve.3db
3D Identifikation: PNT,cp_Ausgang
Pipe Connector Discipline: Piping
Pipe Connector Function: A = outlet of a medium
Pipe Connector Designation: Global
Pipe Connector VDI Form Code: GLAT = flat face (pipe)
Pipe Connector VDI Method: DIN EN 12627 weld ending (steel)
Pipe Connector Nominal Diameter: 32
Description: CP Ausgang
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: component_no_4240_valve_with_2_service_valve.3db
3D Identifikation: PNT,cp_Eingang
Pipe Connector Discipline: Piping
Pipe Connector Function: E = Inlet of a medium
Pipe Connector Designation: Global
Pipe Connector VDI Form Code: GLAT = flat face (pipe)
Pipe Connector VDI Method: DIN EN 12627 weld ending (steel)
Pipe Connector Nominal Diameter: 32
Description: CP Eingang
Pipe Connector Insertion Depth: 0 mm
BIM enhanced:
Piping enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Fittings
Family work plane based: 0
Family always vertical: 0
Family allow cut with voids: 0
Family mechanical part type: Valve breaks into part type (Pipe Accessory)