Catalog navigation
CAD model selection
Selectable products: 918
HELP_VARIABLE
Company
LOGSTOR
Description
Parallel Tee 90°
Bill of material
T-piece 90° DN20xDN20 Series 1 Nordic LOGSTOR
Area of Application
District heating
Product Group
Fittings
Insulation type
PUR/CP
Insulation series
Media pipe DN size
Branch pipe DN size
Detection System
Material number
Level of detail
Media pipe diameter
26 mm
Media pipe wall thickness
2.60 mm
Branch pipe diameter
26 mm
Branch pipe wall thickness
2.60 mm
Media pipe material
P235GH EN10217 welded
Casing pipe main diameter
90 mm
Casing pipe branch diameter
90 mm
Casing pipe material
PEHD black
Main lengths
1000 X 550 mm
Height
270 mm
Product name
T-fitting P 01 011114 026x026x026/090
Weight
3.557 kg
Max operating temperature
120 °C
Max operating pressure
PN25
Norm Standard
EN 448
Lambda value of PUR
0.027 W/mK
Max peak temperature
140 °C
Free ends
220 mm
Material Description
26/90x26/90x26/90mm 1.000 x 550 mm
Roughness Coefficient
0.1
Manufacture
LOGSTOR International
WebSite
www.logstor.com
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of LOGSTOR
Classification
CNS
Object Properties:
Order Number: 36060026004641
Geometrical Properties:
LOG: 300
Physical Properties:
Mass: 3.557 kg
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Fittings
Family work plane based: 0
Family always vertical: 0
Family allow cut with voids: 0
Family mechanical part type: Valve breaks into part type (Pipe Accessory)